Home SHOP Power transmission ClutchesTorque limiters Vari-Tork® slip friction clutch

Vari-Tork® slip friction clutch

- Torque 0.53 to 1.32 Nm
- Coupling Oldham

Adjustable clutch coupling

- Adjustable clutch coupling

- Max. backlash 2°

- Max. sliding velocity: 1000 rpm

- The housing t° should be maintained

below 80°C

- Equipped with an Oldham coupling

- Materials:

Hub: Aluminium 6082

Disc: Black acetal


Uses

- 2 waved washers are fitted to these clutches

- These clutches are fitted with two washers. In some applications better torque control can be achieved by removing one of them
From 153,07 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
VTA2-0606 153,07 € 1
VTA2-0608 153,07 € 2
VTA2-0610 153,07 € 1
VTA2-0806 153,07 € 1
VTA2-0808 153,07 € 2
VTA2-0810 153,07 € 2
VTA6-0606 173,43 € 1
VTA6-0608 173,43 € 1
VTA6-0610 173,43 € 1
VTA6-0806 173,43 € 1
VTA6-0808 173,43 € 2
VTA6-0810 173,43 € 2
THE RANGE
LINKED PRODUCTS
Slip friction clutch
Torque: 4 to 2800 Nm

Friction clutch
Torque: 30 to 240 Nm
Type: Adjustable
Friction clutch
Torque: 190 to 1800 Nm
Type: Adjustable

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| VTA2-0606| VTA2-0608| VTA2-0610| VTA2-0806| VTA2-0808| VTA2-0810| VTA6-0606| VTA6-0608| VTA6-0610| VTA6-0806| VTA6-0808| VTA6-0810
VTA
https://shop.hpceurope.com/pdf/frPDFauto/VTA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..