Home SHOP Power transmission Motor-gearboxesElectric motors Asynchronous AC motor

Asynchronous AC motor New B14 or B5 mounting flange

- Power (kW) 0.09kW
- Torque up to 0.64Nm
- Supply three phase

3 phase AC asynchronous motor

- 4 pole motor

- Power supply 230/400V

- Speed 1500 rpm

- Supply frequency 50 Hz

- Insulation class F

- Protection IP55

- Bearings: ball bearings

- Can rotate in both directions

- Rotor: Squirrel cage


Wiring

- See wiring diagrams N°3 and N°5

on technical information pages


Accessories

- Gearbox CHM and gearbox CHB
From 105,55 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -10% on request 
Part n° Price (excl VAT) Stock Order
CHT56B4-B14 105,55 € 2
CHT56B4-B5 105,55 € 1
THE RANGE
LINKED PRODUCTS
Worm and wheel gear reducer
Output torque: up to 28 Nm
Input: blind bore (female)
Type: CHM
Mechanical speed variator
Motor power: from 0,18 to 1,5kW
With: 4 pole motor, 1,400 RPM 230/400V
Reduction ratio: 1:5
Worm and wheel gear reducer
Output torque: up to 22 Nm
Flange: B5
Worm and wheel gear reducer
Output torque: up to 22 Nm
Flange: B14

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| CHT56B4-B14| CHT56B4-B5
CHT
https://shop.hpceurope.com/pdf/frPDFauto/CHT.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurAC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..