Home SHOP Gears Spur gearsSpur gears Eco range Spur gear

Eco range Spur gear

- Material Steel C45
- Module 4.00
- Range Economy range

Economy range of gears

- Economy range of gears

- Pressure angle 20°

- Material: C45 steel UNI7845


Info

- Pre-bore information is given as a guide only and may vary between batches - Gear should be finished to suit the application, we are unable

to offer this service
From 11,24 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
G4-12/ECO 11,24 € 2
G4-13/ECO 13,06 € 2
G4-14/ECO 14,82 € 1
G4-15/ECO 16,76 € 2
G4-16/ECO 19,26 € 1
G4-17/ECO 21,55 € 2
G4-18/ECO 23,14 € 2
G4-19/ECO 23,52 € 1
G4-20/ECO 25,21 € 2
G4-21/ECO 26,34 € 2
G4-22/ECO 28,77 € 1
G4-23/ECO 32,06 € 1
G4-24/ECO 33,94 € 2
G4-25/ECO 35,91 € 2
G4-26/ECO 38,20 € 1
G4-27/ECO 42,11 € 1
G4-28/ECO 44,46 € 2
G4-29/ECO 46,00 € 1
G4-30/ECO 48,91 € 2
G4-31/ECO 49,84 € 1
G4-32/ECO 51,65 € 1
G4-33/ECO 53,99 € 1
G4-34/ECO 56,48 € 1
G4-35/ECO 59,43 € 2
G4-36/ECO 73,40 € 1
THE RANGE
LINKED PRODUCTS
Metric section rack
Material: Steel
Length: from 887 to 2010mm
Steel spur gear
Material: Steel 20NCD2
Module: 4.00
Plastic spur gear
Material: Machined plastic (delrin)
Module: 4.00
HEAVY DUTY spur gear
Material: Steel 35NCD6
Module: 4.00

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| G4-12/ECO| G4-13/ECO| G4-14/ECO| G4-15/ECO| G4-16/ECO| G4-17/ECO| G4-18/ECO| G4-19/ECO| G4-20/ECO| G4-21/ECO| G4-22/ECO| G4-23/ECO| G4-24/ECO| G4-25/ECO| G4-26/ECO| G4-27/ECO| G4-28/ECO| G4-29/ECO| G4-30/ECO| G4-31/ECO| G4-32/ECO| G4-33/ECO| G4-34/ECO| G4-35/ECO| G4-36/ECO
PG
https://shop.hpceurope.com/pdf/frPDFauto/G4-ECO.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..