Worm and wheel gear reducer NEW

- Output torque up to 22 Nm
- Flange B14

- Ratio from 7:1 to 70:1


- With B14 input flange

- Maximum input speed 2800rpm

- Material : Aluminium

- Lubrication synthetic oil ISO VG320

- Can be mounted in any position

- Operating T°: -25°C to +50°C


Advantages

- Ideal with a 4-pole motor running at 1400 rpm


Info

- *RCN: Standard keyway

- Flange dimensions and inlput bore: see CHT motor


Accessories

- Feet CHB3-FP

- CHB3-X and CHB3-DX output shafts

- Reaction arm CHB3-BR

- Motor CHT56B4-B14, CHT63B4-B14
From 145,71 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -20% on request 
Part n° Price (excl VAT) Stock Order
CHB3-10-63B14 146,99 € 1
CHB3-15-63B14 146,99 € 1
CHB3-20-63B14 146,99 € 1
CHB3-30-63B14 146,99 € 1
CHB3-40-63B14 146,99 € 1
CHB3-60-63B14 146,99 € 1
CHB3-70-56B14 145,71 € 1
CHB3-7-63B14 146,99 € 1
THE RANGE
LINKED PRODUCTS
Feet
Type: For CHB gearbox

Single output shaft
Type: For CHB gearbox

Double output shaft
Type: For CHB gearbox

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| CHB3-10-63B14| CHB3-15-63B14| CHB3-20-63B14| CHB3-30-63B14| CHB3-40-63B14| CHB3-60-63B14| CHB3-70-56B14| CHB3-7-63B14
CHB
https://shop.hpceurope.com/pdf/frPDFauto/CHB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..