Home SHOP Gears Sprockets and chainsChain sprockets Plastic sprocket

Plastic sprocket

- Pitch 12.7mm (DIN 08B-1)
- Roller diameter 8.51mm


- Material :

Glass-fibre reinforced nylon PA6

Grey colour


Application

- Low coefficient of friction

- Requires little lubrication

- Quiet

- Resistant to aqueous and aggressive environments


Info

- Rough pilot bore after moulding

- **Pilot bore dimension given as a guide only

- Bore + keyway on request from 10 pieces upwards
From 4,83 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 
Disc.List -10% -15 % -25% on request 
Part n° Price (excl VAT) Stock Order
PCS50-10/PA6 5,19 € 2
PCS50-12/PA6 5,23 € 2
PCS50-14/PA6 5,26 € 2
PCS50-15/PA6 5,30 € 2
PCS50-16/PA6 5,34 € 1
PCS50-17/PA6 6,31 € 2
PCS50-18/PA6 6,45 € 2
PCS50-20/PA6 8,65 € 1
PCS50-21/PA6 9,05 € 2
PCS50-28/PA6 11,54 € 2
PCS50-30/PA6 12,44 € 2
PCS50-36/PA6 14,53 € 1
PCS50-38/PA6 15,54 € 1
PCS50-40/PA6 17,49 € 1
PCS50-9/PA6 4,83 € 2
THE RANGE
LINKED PRODUCTS
Chain sprocket - steel
Pitch: 12.7mm (DIN08B-1)
Roller diameter: 8.51mm
Serie: Economy range
Chain sprocket - Stainless steel
Pitch: 12.7mm (DIN 08B-1)
Roller diameter: 8.51mm
Chain sprocket with hardened teeth
Pitch: 12.7mm (DIN08B-1)
Roller diameter: 8.51mm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PCS50-10/PA6| PCS50-12/PA6| PCS50-14/PA6| PCS50-15/PA6| PCS50-16/PA6| PCS50-17/PA6| PCS50-18/PA6| PCS50-20/PA6| PCS50-21/PA6| PCS50-28/PA6| PCS50-30/PA6| PCS50-36/PA6| PCS50-38/PA6| PCS50-40/PA6| PCS50-9/PA6
PCS
https://shop.hpceurope.com/pdf/frPDFauto/PCS_PA6.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..