Home SHOP Mechanical drive FeetArticulated feet Articulated fixable foot, pressed bolt-down base Ø 120

Articulated fixable foot, pressed bolt-down base Ø 120 Stainless steel

- Diameter Ø 120
- Material Inox
- Load Max. 30000N

Tilting foot

- Tilt up to +/- 5° from vertical

- With non-slip sole

- Materials:

Base: Stainless steel sheet 304

Spindle: Stainless steel 304

(nut not supplied)

Sole: Vulcanised NBR rubber, 80° Shore


Advantages

- Easy to secure due to large distance between

shaft and mounting hole


Options

- Other shaft dimensions are available on request
From 76,38 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° Price (excl VAT) Stock Order
PAMF120-16-100/SS 76,38 € 1
PAMF120-16-150/SS 78,51 € 1
PAMF120-16-200/SS 82,25 € 1
PAMF120-20-100/SS 78,82 € 1
PAMF120-20-150/SS 81,91 € 1
PAMF120-20-200/SS 85,90 € 1
PAMF120-20-250/SS 90,84 € 1
PAMF120-24-150/SS 90,84 € 1
PAMF120-24-200/SS 95,45 € 1
PAMF120-24-250/SS 102,93 € 1
THE RANGE
LINKED PRODUCTS
Articulated fixable foot with pressed base Ø80
Diameter: Ø 80
Material: Stainless steel
Articulated fixable foot with pressed base Ø80
Diameter: Ø 80
Material: Stainless steel - sanded finish
Articulated foot with sheet metal base Ø80
Type: Articulated foot
Diameter: Ø 80
Load: Max. 10 000N
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PAMF120-16-100/SS| PAMF120-16-150/SS| PAMF120-16-200/SS| PAMF120-20-100/SS| PAMF120-20-150/SS| PAMF120-20-200/SS| PAMF120-20-250/SS| PAMF120-24-150/SS| PAMF120-24-200/SS| PAMF120-24-250/SS
PAMF
https://shop.hpceurope.com/pdf/frPDFauto/PAMF120.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..