Home SHOP Mechanical drive Locking systemsLock pins and accessories Lock pin for clamping

Lock pin for clamping

- Type Ball lock pin
- Type For clamping


- Ball lock pins for clamping

- Locking element

- Materials :

Body and button, nickel-plated steel .

Spring, balls and retaining ring in stainless stell

O-ring FKM

- Working temperature: max 180°C


Advantages

- Allows tool-free locking or unlocking and without screws by simple pressing.

- Saves time by avoiding the handling of tools.


Infos

- The specified forces apply only for use with the GAR-DLL sleeves.


Accessories

- Mounting sleeve GAR-DLL
From 53,28 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
GAR10-16/BAB 54,77 € 1
GAR6-10/BAB 53,28 € 1
THE RANGE
LINKED PRODUCTS
Mounting sleeve for lock pin
Material: Nickel-plated steel or Stainless steel
Type: For lock pin GAR

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GAR10-16/BAB| GAR6-10/BAB
GAR
https://shop.hpceurope.com/pdf/frPDFauto/GARBAB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..