Home SHOP Conveyors and housing Housing accessoriesToggle latches and accessories Rotating bent lever with spring

Rotating bent lever with spring

- Type Increased fitting tolerances
- Material White galvanised steel or stainless steel


- Closure by eccentric cam by turning the butterfly nut

- Automatic return of the butterfly nut by a spring system.

- Model designed to be hung in a recess (use of an AC161 hook is possible but not essential)

- Good tensile strength.

- Easy to operate

- Smaller footprint

- In the open position, the unit folds down completely.

- Lead sealing option

- Very high safety against accidental opening (e.g. during vibration).

- Allows for seamless use and greater flexibility in positioning tolerances.

- Material:

White galvanised steel or stainless steel


Advantage

- Compensation for tolerances on fitting sizes by 4 springs.


Info

- The approximate fitting size: X = 31,4 mm for a tension of about 60 daN.

- Usable hook: AC161
From 0,33 € (excl VAT)
Discount
Qty +1  +10 +20 +50 
Disc.List -3% -5 % on request 
Part n° Price (excl VAT) Stock Order
AC161-ZB 0,33 € 1
AC161-SS 0,50 € 2
GT64R-ZB 13,49 € 1
GT64R-SS 16,38 € 1
THE RANGE
LINKED PRODUCTS
Rotating bent lever
Type: Common applications
Material: White galvanised steel or stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| AC161-ZB| AC161-SS| GT64R-ZB| GT64R-SS
AC
https://shop.hpceurope.com/pdf/frPDFauto/gt64r.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..