Home SHOP Power transmission Pulleys, belts (positioning)Timing belts per metre T type timing belt per metre

T type timing belt per metre

- Pitch T5 Steel cored polyurethane
- Belt width 16mm
- Type T


- Pitches: 2.5, 5 and 10mm

- For reciprocating movements

- Fixing via rigid connection plates

- Working temp. -20°C to +80°C

- Max. speed 40m/s

- Tolerance over length

±0.8mm/1000mm

- Ouput up to 98%


Uses

- Alternating back-and-forth movements


Accessories

- Connecting plate T.../P


Info

- Min. length: 1000mm

- Supplied in multiples of 1 metre

- When ordering. add the length (L)and the

width (l) to the part number (T5M/L/l).

E.g.: T5M/1000/16
From 37,36 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° Price (excl VAT) Stock Order
T5M/1000/16 37,36 € 1
THE RANGE
LINKED PRODUCTS
T type timing pulley
Pitch: Economy range - T5 aluminium
Belt width: 16mm
Type: T
T type timing belt
Pitch: T5 Steel cored polyurethane
Belt width: 16mm
Type: T

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| T5M/1000/16
https://shop.hpceurope.com/pdf/frPDFauto/T5M_T10M.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..