l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
350100000
350100000
Home
SHOP
Mechanical drive
Indexing and positioning
Indexing plungers
Indexing plunger
Photographs are not contractual
Photographs are not contractual
Indexing plunger
INOX
- Material stainless steel
-
Type With lock nut / with slot
Product Description
Manual indexing plunger
- Manual indexing bolt
- Exists in 4 different versions
- Materials:
Bolt: Glass reinforced polyamide
Body: Stainless steel
(1.4305 x 10 CrNiS 18 9)
Tip: Stainless steel
(1.4304 x 46 Cr13)
Spring: Stainless steel (5.8)
- Working temp: -50° to +130°C
Uses
- Locating and indexing
- Pull to retract locking pin.
- Turn through 90° to retain (Models C + D)
Product datasheet
From
26,26 €
(excl VAT)
Discount
Qty
+1
+6
+20
Disc.
List
-10%
on request
Reset filters
Part n°
Format
D
D1
L
L1
L2
Final load F2 (N)
CAD
Price (excl VAT)
Stock
Order
SLB10-D/SS
D
5
M10 x 1,0
47
17
7
12
26,26 €
2
SLB12-D/SS
D
6
M12 x 1,5
56
20
8
14
30,95 €
2
SLB16-D/SS
D
8
M16 x 1,5
74
26
10
35
40,26 €
2
SLB20-D/SS
D
10
M20 x 1,5
80
28
12
40
44,76 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
Indexing plunger - Spacer
Type: Spacer for SLB and SLBS index bolts
Material: Stainless steel
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
| SLB10-D/SS| SLB12-D/SS| SLB16-D/SS| SLB20-D/SS
SLB
https://shop.hpceurope.com/pdf/frPDFauto/SLB.pdf