- Base diameter Ø 30 - Load Max. 10 000N - Material All stainless steel
Levelling foot with solid base - Levelling foot - Oscillation +/- 15° with respect to the axis - With non-slip sole - Materials: Base: AISI 304 stainless steel Rod: stainless steel AISI 304 (nut not supplied) Sole: rubber NBR hardness 70° Shore, non-slip Advantages - The rod with its ball-and-socket arrangement allows self-alignment with the ground - The sole is designed to give flexibility and grip