Home SHOP Mechanical drive IndicatorsMechanical digital position indicators Mechanical digital position indicator

Mechanical digital position indicator

- Display 5 numbers
- Max shaft size 20H7

5 digit display

- 5 digit display (red digit displays tenths, black digit displays hundredth), displays up to 99999

- Shaft driven position indicator

- 5 digit display to display and control a linear movement (or an angle) that is driven by a rotating control shaft.

- Non-flammable shock-proof polycarbonate housing

- Max temperature: 80 °C

- Coulor : orange

- Height of digits: 6 mm with

- Standard shaft hole 20H7, other holes

smaller than 20mm with reducing sleeve.


Avantages

- Interchangeable with the OP6 but with

a smaller, more compact shape.

- The overall height of the OP7 fitted with

the OP6-FL locking clamp is the same

as the OP6
From 73,59 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
OP7-A10-DX 73,59 € 1
OP7-A20-DX 73,59 € 1
OP7-A40-DX 73,59 € 1
OP7-A50-DX 73,59 € 1
OP7-A100-DX 73,59 € 1
OP7-B10-DX 73,59 € 1
OP7-B20-DX 73,59 € 1
OP7-B40-DX 73,59 € 1
OP7-B50-DX 73,59 € 1
OP7-B100-DX 73,59 € 1
OP7-A10-SX 73,59 € 1
OP7-A20-SX 73,59 € 1
OP7-A40-SX 73,59 € 1
OP7-A50-SX 73,59 € 1
OP7-A100-SX 73,59 € 1
OP7-B10-SX 73,59 € 1
OP7-B20-SX 73,59 € 2
OP7-B40-SX 73,59 € 1
OP7-B50-SX 73,59 € 1
OP7-B100-SX 73,59 € 1
THE RANGE
LINKED PRODUCTS
Reducing sleeve for OP indicators
Description: Reduction socket
For counter: OP6 and OP7
Numerical counter accessories
Description: Locking clamp

Numerical counter accessories
Description: Operating knob

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| OP7-A10-DX| OP7-A20-DX| OP7-A40-DX| OP7-A50-DX| OP7-A100-DX| OP7-B10-DX| OP7-B20-DX| OP7-B40-DX| OP7-B50-DX| OP7-B100-DX| OP7-A10-SX| OP7-A20-SX| OP7-A40-SX| OP7-A50-SX| OP7-A100-SX| OP7-B10-SX| OP7-B20-SX| OP7-B40-SX| OP7-B50-SX| OP7-B100-SX
OP
https://shop.hpceurope.com/pdf/frPDFauto/OP7.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..