Home SHOP Power transmission Motor-gearboxesElectric motors Stainless steel AC asynchronous motor 0.25 à 0.37kW

Stainless steel AC asynchronous motor 0.25 à 0.37kW

- Power (kW) 0.25 to 0.37kW
- Torque up to 6.37Nm
- Supply three phase

3 phase asynchronous motor ideal for use in the food industry

- 3 phase asynchronous motor ideal for use

in the food industry

- B14 flange

- 4 pole motor

- Speed under no load: 1,500 rpm

- Supply voltage 230/400 AC

- All surfaces smooth and polished to avoid

dirt retention

- Enclosed housing, no ventilation

- Sealed terminal box

- Ingress protection IP66

- Insulation class ISO F

- Material:

Stainless steel 304


Accessory

- RFV Stainless steel gearbox to create

a motorised gearbox


Option

- Motor with B5 flange
From 923,00 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
DER71-A4-B14/SS 923,00 € 1
DER71-B4-B14/SS 936,05 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel worm and wheel gearbox
Output torque: up to 47 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel reaction arm
Type: Reaction arm
Type: RFV or RFK
Hypoid gearbox - Stainless steel
Output torque: up to 130 Nm
Type: RFK
ratios: 7.5:1 to 60:1
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

All products on hpceurope.com Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| DER71-A4-B14/SS| DER71-B4-B14/SS
DER
https://shop.hpceurope.com/pdf/frPDFauto/DER71.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..