Home SHOP Conveyors and housing Modular structuresLip seal for panel Lip seal for panel

Lip seal for panel

- Type Door seal - Ø 2mm


- Material: black EPDM

- Seal sold by the metre


Uses

- For supporting and sealing 2mm thick panels in profile slots

- Should not be used with acrylic or polycarbonate panels


Assembly

- Place the panel in the profile slot

- Insert the lip seal

- Press seal into place with suitable blunt tool

- For panels thinner than 2mm, use 2 PRF-JL-6

seals on either side of the panel instead.


Info

- Max length available 200m

- Panels: Add 25mm to height and width of aperture to ensure panel will be supported correctly
From 4,37 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-JL-2 4,37 € 1
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-JL-2
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_JL2.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..