Home SHOP Conveyors and housing Conveyor partsArticulated feet Pressed stainless steel articulating foot Ø85

Pressed stainless steel articulating foot Ø85

- Base diameter Ø 85
- Material Stainless steel

Articulated foot

- Articulated foot

- Swivel: +/- 4° from vertical

- Materials:

Base and rod: stainless steel 1.4301 (304)

Sole: vulcanised rubber (Shore hardness 80)


Uses

- Laboratory furniture

- Medical and food industries


Note

- Values for static load given at 50% of rod

length. With dynamic or vibrating loads,

value will be lower.
From 55,61 € (excl VAT)
Discount
Qty +1  +6 +10 +15 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PAT85-16-100/SS 55,61 € 2
PAT85-16-150/SS 58,51 € 1
PAT85-16-175/SS 61,36 € 2
PAT85-20-100/SS 58,51 € 1
PAT85-20-150/SS 61,19 € 2
PAT85-20-200/SS 63,08 € 1
THE RANGE
LINKED PRODUCTS
Articulated foot Ø83
Diameter: Ø 83
Spindle material: Stainless steel
Type: Load up to 20 000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PAT85-16-100/SS| PAT85-16-150/SS| PAT85-16-175/SS| PAT85-20-100/SS| PAT85-20-150/SS| PAT85-20-200/SS
PAT
https://shop.hpceurope.com/pdf/frPDFauto/PAT85.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..