- Power transferred through 90° - Teeth are angled at 45° to the right - Pressure angle 20° - Material: Steel 20NCD2 Info Important: A helical gear with a 45° RH angle meshes with a second identically angled gear.
From 69,99 € (excl VAT)
Discount
Qty
+1
+6
+20
+50
Disc.
List
-12%
-25 %
on request
The prices shown do not include VAT and are for 1-off quantities.