Home SHOP Gears Worms and wheelsWormwheel Worm and wheel set

Worm and wheel set

- Material Bronze
- Module 1.5
- Pitch 4.712mm


Info

- Pitch 4,712mm

- To order. add the number of starts on

the worm to the wheel’s part number.

E.g: worm W1.5-1. wheel M1.5-20/1

- The use of a delrin worm with a delrin wheel is only recommended for occasional use. The use of a delrin worm with a steel wheel is preferred.
From 55,23 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -12% -25 % on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
M1.5-12/1 55,23 € 1
M1.5-12/2 55,23 € 1
M1.5-12/3 55,23 € 1
M1.5-12/4 55,23 € 2
M1.5-15/1 68,15 € 1
M1.5-15/2 68,15 € 1
M1.5-15/3 68,15 € 1
M1.5-15/4 68,15 € 1
M1.5-18/1 72,83 € 1
M1.5-18/2 72,83 € 1
M1.5-18/3 72,83 € 1
M1.5-18/4 72,83 € 1
M1.5-20/2 75,14 € 1
M1.5-20/3 75,14 € 1
M1.5-20/4 75,14 € 1
M1.5-22/1 77,51 € 1
M1.5-22/2 77,51 € 1
M1.5-22/3 77,51 € 1
M1.5-22/4 77,51 € 1
M1.5-24/1 80,09 € 1
M1.5-24/2 80,09 € 1
M1.5-24/3 80,09 € 1
M1.5-24/4 80,09 € 1
M1.5-25/1 82,48 € 2
M1.5-25/2 82,48 € 1
M1.5-25/3 82,48 € 1
M1.5-25/4 82,48 € 1
M1.5-28/1 86,64 € 1
M1.5-28/2 86,64 € 1
M1.5-28/3 86,64 € 1
M1.5-28/4 86,64 € 1
M1.5-30/1 90,77 € 1
M1.5-30/2 90,77 € 1
M1.5-30/3 90,77 € 1
M1.5-30/4 90,77 € 1
M1.5-32/1 93,85 € 1
M1.5-32/2 93,89 € 1
M1.5-32/3 93,85 € 1
M1.5-32/4 93,85 € 1
M1.5-34/1 104,67 € 1
M1.5-34/2 104,67 € 1
M1.5-34/3 104,67 € 1
M1.5-34/4 104,67 € 1
M1.5-40/1 140,73 € 1
M1.5-40/2 140,73 € 1
M1.5-40/3 140,73 € 1
M1.5-40/4 140,73 € 1
M1.5-42/1 155,53 € 1
M1.5-42/2 155,53 € 1
M1.5-42/3 155,53 € 1
M1.5-42/4 155,53 € 1
M1.5-48/1 197,65 € 1
M1.5-48/2 197,65 € 1
M1.5-48/3 197,65 € 1
M1.5-48/4 197,65 € 1
M1.5-50/1 212,67 € 1
M1.5-50/2 212,67 € 1
M1.5-50/3 212,67 € 1
M1.5-50/4 212,67 € 1
M1.5-60/1 296,67 € 1
M1.5-60/2 296,67 € 1
M1.5-60/3 296,67 € 1
M1.5-60/4 296,67 € 1
M1.5-78/1 584,79 € 1
M1.5-78/2 584,79 € 1
M1.5-78/3 584,79 € 1
M1.5-78/4 584,79 € 1
M1.5-80/1 584,79 € 1
M1.5-80/2 584,79 € 1
M1.5-80/3 584,79 € 1
M1.5-80/4 584,79 € 1
M1.5-90/1 752,75 € 1
M1.5-90/2 752,75 € 1
M1.5-90/3 752,75 € 1
M1.5-90/4 752,75 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| M1.5-12/1| M1.5-12/2| M1.5-12/3| M1.5-12/4| M1.5-15/1| M1.5-15/2| M1.5-15/3| M1.5-15/4| M1.5-18/1| M1.5-18/2| M1.5-18/3| M1.5-18/4| M1.5-20/2| M1.5-20/3| M1.5-20/4| M1.5-22/1| M1.5-22/2| M1.5-22/3| M1.5-22/4| M1.5-24/1| M1.5-24/2| M1.5-24/3| M1.5-24/4| M1.5-25/1| M1.5-25/2| M1.5-25/3| M1.5-25/4| M1.5-28/1| M1.5-28/2| M1.5-28/3| M1.5-28/4| M1.5-30/1| M1.5-30/2| M1.5-30/3| M1.5-30/4| M1.5-32/1| M1.5-32/2| M1.5-32/3| M1.5-32/4| M1.5-34/1| M1.5-34/2| M1.5-34/3| M1.5-34/4| M1.5-40/1| M1.5-40/2| M1.5-40/3| M1.5-40/4| M1.5-42/1| M1.5-42/2| M1.5-42/3| M1.5-42/4| M1.5-48/1| M1.5-48/2| M1.5-48/3| M1.5-48/4| M1.5-50/1| M1.5-50/2| M1.5-50/3| M1.5-50/4| M1.5-60/1| M1.5-60/2| M1.5-60/3| M1.5-60/4| M1.5-78/1| M1.5-78/2| M1.5-78/3| M1.5-78/4| M1.5-80/1| M1.5-80/2| M1.5-80/3| M1.5-80/4| M1.5-90/1| M1.5-90/2| M1.5-90/3| M1.5-90/4
https://shop.hpceurope.com/pdf/frPDFauto/M1.5.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..