Home SHOP Power transmission Motor-gearboxesPower supplies 24V DC power supply

24V DC power supply

- Output current 10 A
- Product 24 V


Advantages

- Universal Mains supply.

PF>0.98@115Vac, PF>0.95@230Vac

- Protected against short circuits, overloads and over-voltage

- Switching frequency : 100KHz

- UL508 listed

- Din rail mounting, DINTS35/7.5 or 15.

- LED supply indication

- Air-cooled

- 100% Burn-in


Characteristics

- Output voltage can be varied from 24 to 48V DC

- Max ripple on output +/- 1%


Protections

- Max overload on output limited to 105 to150%

- Output is short circuit protected

- Max overvoltage on output 30 to 36 V DC


Environment

- EMC: Conforms to EN55022 class B, EN61000- 3-2,3, EN61000-6-2, EN61000-4-2,3,4,5,6,8,11, ENV50204, EN61204-3

- Personnel safety: Conforms to UL508, UL60950- 1, TUV60950-1

- Max working temperature -10° to +50°C

@100% load, +70°C @60% load (natural

convection)


Connection

- Supply: 3 screw clamp terminals DIN

- Output: 4 screw clamp terminals DIN

.Dimensions/Material.

- Enclosure: painted plastic

- Dimensions 125.5 x 125.2 x 100 (L x W x H)
From 279,05 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° Price (excl VAT) Stock Order
ALIDRP240-24 279,05 € 1
THE RANGE
LINKED PRODUCTS
Motor-gearbox 12V and 24V DC
Nominal torque: from 4 to 9 Nm
Type: 24 V DC
Motor-gearbox 12V and 24V DC
Nominal torque: from 12 to 15 Nm
Speed under load (rpm): de 25 à 40
Type: 24 V DC

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| ALIDRP240-24
ALIDRP
https://shop.hpceurope.com/pdf/frPDFauto/ALIDRP240.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..