Home SHOP Power transmission Motor-gearboxesPower supplies 12 and 24V DC power supplies

12 and 24V DC power supplies

- Output current 1,5 A and 2 A
- Type 12 V and 24 V


Advantages

- Universal mains input

- Din rail mounting, DINTS35/7.5 or 15

- Protected against short circuits, overloads and over-voltage.

- Insulation class II

- LED supply indication

- Air-cooled

- 100% Burn-in


Charateristics

- Output voltage can be varied by +/- 10%

- Max ripple on output +/- 1%

.Protections.

- Max overload on output limited to 105/160%

- Output is short circuit protected

- Max overvoltage on output 115 to 135% of nominal output voltage


Environment

- EMC: Conforms to EN55022 class B, EN61000- 3-2,3, EN61000-6-2, EN61000-4-2,3,4,5,6,8,11, ENV50204, EN61204-3

- Max working temperature -20° to +50°C at 100% rated load (+60°C at 80% rated load)


Connection

- Supply: 2 screw clamp terminals (0.2 to 2.5mm2)

- Output: 4 screw clamp terminals (0.2 to 2.5mm2)

.Dimensions/Material.

- Enclosure: painted plastic

- Dimensions 93 x 78 x 56 (L x W x H)
From 74,53 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° Price (excl VAT) Stock Order
ALIDR30-12 74,53 € 1
THE RANGE
LINKED PRODUCTS
Motor-gearbox 12V and 24V DC
Nominal torque: from 0,075 to 0,6Nm
Type: 24 V DC
Motor-gearbox 12V and 24V DC
Nominal torque: from 0.1 to 2 Nm
Type: 12 V DC
Motor-gearbox 12V and 24V DC
Nominal torque: from 0,07 to 0,2Nm
Type: 12 V DC
Motor-gearbox 12V and 24V DC
Nominal torque: from 0,07 to 0,2Nm
Type: 24 V DC

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

All products on hpceurope.com Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| ALIDR30-12
ALIDR
https://shop.hpceurope.com/pdf/frPDFauto/ALIDR30.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..