Home SHOP Conveyors and housing Modular structuresFeet and Anchors Anchoring bracket for aluminium profile

Anchoring bracket for aluminium profile

- Type Anchor
- Use Attaches frames to the floor or a wall


- Supplied without fixing kit

- Material: grey powder covered steel


Uses

- Used to anchor a structure to the floor or wall


Assembly

- Attaches to profile using M8 x 20mm screws.

- Attaches to floor or wall using anchoring system

- Can be added to existing structures
From 19,59 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-PF-150 19,59 € 2
THE RANGE
LINKED PRODUCTS
Hammerhead screw
Type: Hammerhead screw

Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-PF-150
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_PF.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..