Home SHOP Linear guidance parts Linear motionLinear bearings Stainless steel closed precision linear bearing

Stainless steel closed precision linear bearing

- Serie Precision - stainless steel / -20°C +80°C
- Format Closed
- Material Stainless steel - with polyamide raceway

Precise guiding accuracy

- Bearing with solid external ring

- Closed construction

- Radial backlash cannot be adjusted

- Easy to install

- Very good guiding accuracy

- Integral seals

- Working temperature:

steel/polyamide: -20°C to +80°C

steel/steel: -20°C to +140°C

- Materials:

Cylinder: Stainless steel

Balls: Stainless steel

Track: Stainless steel or polyamide


Info

- Should be used with a Z-B hardened

and ground shaft
From 54,19 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -6% -12 % on request 
Part n° CAD Price (excl VAT) Stock Order
KBS-12-UUG 54,19 € 2
KBS-16-UUG 64,48 € 2
KBS-20-UUG 83,83 € 2
KBS-25-UUG 124,91 € 1
KBS-30-UUG 154,86 € 1
KBS-40-UUG 238,80 € 1
KBS-50-UUG 348,55 € 1
THE RANGE
LINKED PRODUCTS
Shaft for linear guides
Material: Hardened ground stainless steel
Shape: Round shape
Shaft for linear guides
Material: Hardened ground steel
Shape: Round shape
Shaft for linear guides
Material: Hardened ground stainless steel
Shape: Round shape

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| KBS-12-UUG| KBS-16-UUG| KBS-20-UUG| KBS-25-UUG| KBS-30-UUG| KBS-40-UUG| KBS-50-UUG
KBS
https://shop.hpceurope.com/pdf/frPDFauto/KBS_UU.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABilles.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABillesFermees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..