Home SHOP Linear guidance parts Linear motionLinear slides Compact precision slide

Compact precision slide

- Static loading (N) from 156 N to 980 N

Non recirculating ball type linear slide

- Non recirculating ball type linear slide

- Balls contained in resin cage

- Smooth movement

- Light and compact

- U-shaped guide rail and table

- High performance

- Durability

- Max. speed: 3m/s

- Max. working temperature: +100°C (occasional +120°C)


Uses

- Measuring equipment, writing head

- Hard disks, scanners


Info

- To obtain high operating accuracy, do not exceed 20% of basic static load

- Centre the load on the rail or table.

- No stop at the end of the stroke

- Sensitive to dust: in case of contamination, clean with a chemical product then regrease with a high-grade

lubricant.

- * For M2.6 holes, M2.5 screws can be used
From 51,54 € (excl VAT)
Discount
Qty +1  +4 +6 
Disc.List -6% on request 
Part n° CAD Price (excl VAT) Stock Order
BSP1025SL 51,54 € 2
BSP1035SL 55,20 € 1
BSP1045SL 57,30 € 2
BSP1530SL 70,09 € 2
BSP1540SL 75,55 € 1
BSP1550SL 81,95 € 2
BSP1560SL 87,98 € 2
BSP2040SL 82,23 € 1
BSP2050SL 88,26 € 1
BSP2060SL 95,83 € 1
BSP2070SL 105,85 € 1
BSP2080SL 113,08 € 2
BSP25100SL 140,10 € 1
BSP2550SL 93,50 € 2
BSP2560SL 102,63 € 1
BSP2570SL 110,52 € 1
BSP2580SL 125,13 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BSP1025SL| BSP1035SL| BSP1045SL| BSP1530SL| BSP1540SL| BSP1550SL| BSP1560SL| BSP2040SL| BSP2050SL| BSP2060SL| BSP2070SL| BSP2080SL| BSP25100SL| BSP2550SL| BSP2560SL| BSP2570SL| BSP2580SL
BSP
https://shop.hpceurope.com/pdf/frPDFauto/BSP.pdf
https://shop.hpceurope.com/docTech/an/TechBSP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..