Home SHOP Power transmission Pulleys, belts (positioning)Timing belts per metre AT type timing belt per metre

AT type timing belt per metre

- Pitch AT5 Steel cored polyurethane
- Belt width 25mm
- Type AT


- 2nd generation metric profile

- Transmits a greater load

- Pitch 5 or 10mm

- For linear movements

- Fixed using rigid connecting plates

- Working temp. -20°C to +80°C

- Max. speed 40m/s

- Tolerance over length

±0.8mm/1000mm

- Ouput up to 98%

- Oil-resistant

- Low noise

- Resists stretching


Uses

- For reciprocating movements


Accessories

- Connecting plate AT.../P


Info

- Min. length: 1000mm

- Supplied in multiples of 1 metre

- When ordering. add the length (L) and the

width (l) to the part number (AT5M/L/l).

E.g.: AT5M/1000/16
From 83,69 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
AT5M/1000/25   83,69 € 1
THE RANGE
LINKED PRODUCTS
Connecting plate for AT type timing belts
Pitch: AT5
Belt width: 25mm
Type: AT
AT type timing pulley
Pitch: Economy range - AT5 aluminium
Belt width: 16mm
Type: AT

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| AT5M/1000/25
AT
https://shop.hpceurope.com/pdf/frPDFauto/AT5M_AT10M.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..