Home SHOP Industry sectors Conveyor partsBall transfer units Ball transfer unit push fit

Ball transfer unit push fit

- For load Light
- Material Steel body, steel balls
- Type Flush fitting

Pressed steel ball transfer unit

- Push fit for rapid installation & replacement where only single-sided access to the mounting surface is available

- For light loads

- Housing made from pressed steel

- With drainage hole and felt seal

- Orientation: horizontal with ball upwards

- Max. speed: 1m/s

- Working temperature range: -20 to +70°C

- Materials:

BPL : galvanised steel body and steel balls

BPL/SS : stainless steel body and stainless steel 420 balls

Advantages

- Optional clips compensate for irregularities in seat bore diameter
From 4,68 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
BPLE15-24 4,68 € 1
BPLE22-36 8,61 € 2
BPLE30-45 13,01 € 2
BPLE45-62 63,08 € 1
THE RANGE
LINKED PRODUCTS
Clip for ball transfer unit
Type: Insert clip - Installing from above
Fixing: Installing from above
Material: Steel
Ball transfer unit light duty
For load: Light
Material: Steel body, steel balls
Type: Flush fitting
Ball transfer unit push fit
For load: Light
Material: Plastic
Type: Flange mounting
Ball transfer unit light duty
For load: Light
Material: Steel body, steel balls
Type: High profile

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BPLE15-24| BPLE22-36| BPLE30-45| BPLE45-62
BPLE
https://shop.hpceurope.com/pdf/frPDFauto/BPLE.pdf
https://shop.hpceurope.com/docTech/an/techBillesPorteuses.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..