Home SHOP Mechanical drive ScrewsHexagonal nuts Hexagonal nut DIN934

Hexagonal nut DIN934 DIN934

- Material Steel (Class 6|8|)


- Conforms to DIN 934

- Bore chamfered at 120° ±10°

- Exterior chamfered at 30°

- Standard pitch

- Materials:

Chromed steel Class 6 8

Stainless steel 303/304 Class A2

Max working temperature 430°C

- Sold by the pack


Options

- Also available in A4/316 stainless steel

- Fine threaded (SHN-F or N-F)
From 4,97 € (excl VAT)
Discount
Qty +1  +6 +11 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
SHNA-4/B 6,59 € 2
SHNA-5/B 5,98 € 2
SHNA-6/B 11,45 € 2
SHNA-8/B 9,16 € 2
SHNA-10/B 7,64 € 2
SHNA-12/B 5,60 € 2
SHNA-16/B 4,97 € 2
SHNA-20/B 9,48 € 2
SHNA-3/B 8,71 € 2
THE RANGE
LINKED PRODUCTS
Plain washer
Material: Steel

Socket headed screw
Material: Steel class 12.19

Hexagonal headed bolts
Material: Steel class 8.8

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| SHNA-4/B| SHNA-5/B| SHNA-6/B| SHNA-8/B| SHNA-10/B| SHNA-12/B| SHNA-16/B| SHNA-20/B| SHNA-3/B
SHNA
https://shop.hpceurope.com/pdf/frPDFauto/SHN.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..