Home SHOP Mechanical drive ScrewsThread inserts Steel thread inserts

Steel thread inserts

- Material Steel
- Function For repairing damaged threads


Thread inserts are a convenient way of repairing siezed, damaged or hanging threads. It also allows renovate threads in high quality materials.

Thread inserts can be used in varying materials such as light alloys or cast materials.


Advantages

- Quick and easy to install

- Tangs are used during installation and then serve as an anti-rotation mechanism.

- Apart from the insertion tool, no other special tools are required.


Assembly

- Some tapping required

- Refer to technical oages for assembly/disassembly instructions
From 6,40 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +50 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
FR-M5   6,40 € 2
FR-M6   6,92 € 2
FR-M8   7,68 € 2
FR-M8x100   7,68 € 1
FR-M10   9,52 € 2
FR-M10x125   9,52 € 1
FR-M12   12,28 € 2
FR-M12x125   12,28 € 1
THE RANGE
LINKED PRODUCTS
Tool for thread repair inserts
Type: Assembly tool

Stainless steel thread inserts
Material: Stainless steel
Function: For repairing damaged threads
Self tapping steel insert
Material: Steel
For: hard material
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| FR-M5| FR-M6| FR-M8| FR-M8x100| FR-M10| FR-M10x125| FR-M12| FR-M12x125
FR
https://shop.hpceurope.com/pdf/frPDFauto/FR.pdf
https://shop.hpceurope.com/docTech/an/TechFiletsRapportes.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..