Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot Ø40

Articulated foot Ø40 INOX

- Diameter Ø 40
- Spindle material Stainless steel
- Type Load up to 11 000N

Levelling foot

- Levelling foot

- Rubber anti-slip sole (NBR 70 Shore )

- Black glass fibre reinforced Polyamide base

- Threaded ball ended rod in stainless steel

- Nut not supplied


Advantages

- Self aligning on floor due to use of ball ended rod

- Flexible and non-slip sole


Info

- If subjected to vibration,

the static loads

shown should be reduced
From 8,57 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR40-8-100/SS 16,86 € 2
PR40-8-50/SS 11,83 € 2
PR40-6-25/SS 8,57 € 2
PR40-6-50/SS 10,82 € 2
THE RANGE
LINKED PRODUCTS
Quarter-turn clamp lock
Type: Plastic or stainless steel button

Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PR40-8-100/SS| PR40-8-50/SS| PR40-6-25/SS| PR40-6-50/SS
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR40.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..