Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 0,07 to 0,2Nm
- Type 12 V DC


- Type of gearbox: spur gear

- Bearings: self lubricating bushes

- Avg angular backlash: 2° to 3 °

- Max axial load: 15N

- Max radial load at 5 mm from

fixing surface: 35 N

- Working temperature: -5 to 65 °C

- Weight: 104g min


Accessories

- ESCON-4Q-50/5 (servo-amplifier)

NANODC-1Q-30/3 (speed controller)

- Power supplies: ALIDR30-12 and

ALIDR30-24
From 251,54 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
MAX22-12-015 251,54 € 1
MAX22-12-100 290,77 € 1
MAX22-12-200 300,58 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 5A
Max permanent output current: 5 A
Type: For Motor control systems
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems
12 and 24V DC power supplies
Output current: 1,5 A and 2 A
Type: 12 V and 24 V

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| MAX22-12-015| MAX22-12-100| MAX22-12-200
MAX
https://shop.hpceurope.com/pdf/frPDFauto/MAX22.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..