Home SHOP Mechanical drive ScrewsSelf tapping steel inserts Self tapping insert with collar-coarse thread

Self tapping insert with collar-coarse thread

- Type With collar- coarse thread
- Material Steel
- For Soft materials


- Self tapping insert with coarse external thread

- With collar

- Deforms on installation, no special

tools required

- Hexagonal drive socket simplifies installation

- Chromed steel


Applications

- For use in rubber, soft plastic or soft wood


Advantage

- Collar prevents insert being inserted too far


Info

- Sold by wallet
From 32,68 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
INS150-M4/B 32,68 € 2
INS150-M5/B 40,67 € 2
INS150-M6/B 47,88 € 2
INS150-M8/B 79,84 € 2
INS150-M10/B 93,27 € 2
INS150-M12/B 112,49 € 2
THE RANGE
LINKED PRODUCTS
Self tapping inserts- coarse thread
Type: Coarse thread
Material: Steel
For: Soft materials
Box set of self tapping inserts
Type: Boxed set - For wood
Material: Plated steel
Insertion tool for self tapping inserts
Type: Insertion tool

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| INS150-M4/B| INS150-M5/B| INS150-M6/B| INS150-M8/B| INS150-M10/B| INS150-M12/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS150.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..