Ceramic bearing NEW

- Zirconia ZrO2
- Low-friction, lightweight and corrosionresistant bearing

- Open bearing

- Working temperature: -200°C to +260°C

- Materials :

Balls: ZrO2

Inner and outer rings: ZrO2

Cage: PTFE


Advantages

- Less susceptible to wear

- No lubrication required

- Resistance to chemical solvents

- Ideal for low and high temperatures

- Durability in outdoor environments

- Excellent corrosion protection

- 60% lighter than the steel equivalent


Applications

- For highly corrosive/marine environments

- Applications subject to impact (more brittle

than steel, but more durable than Si3N4)

- Applications requiring high mechanical

strength

- For mechanical assemblies that must

accommodate steel expansion
From 19,56 € (excl VAT)
Discount
Qty +1  +8 +16 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
Q6000-ZRO2 20,86 € 1
Q6001-ZRO2 22,16 € 1
Q6002-ZRO2 23,46 € 1
Q6003-ZRO2 26,05 € 1
Q6004-ZRO2 35,19 € 1
Q6005-ZRO2 39,09 € 1
Q6006-ZRO2 65,82 € 1
Q6007-ZRO2 80,81 € 1
Q6008-ZRO2 95,14 € 1
Q608-ZRO2 19,91 € 1
Q609-ZRO2 21,32 € 1
Q6200-ZRO2 25,40 € 1
Q6201-ZRO2 27,38 € 1
Q6202-ZRO2 30,62 € 1
Q6203-ZRO2 41,04 € 1
Q6204-ZRO2 52,13 € 1
Q6205-ZRO2 68,42 € 1
Q6206-ZRO2 97,74 € 1
Q6207-ZRO2 143,35 € 1
Q6208-ZRO2 207,87 € 1
Q628-ZRO2 29,56 € 1
Q6300-ZRO2 35,84 € 1
Q6301-ZRO2 57,47 € 1
Q6302-ZRO2 65,68 € 1
Q6303-ZRO2 94,40 € 1
Q6304-ZRO2 110,62 € 1
Q6802-ZRO2 22,16 € 1
Q6803-ZRO2 22,81 € 1
Q6804-ZRO2 35,73 € 1
Q6805-ZRO2 31,32 € 1
Q6806-ZRO2 27,38 € 1
Q6900-ZRO2 19,56 € 1
Q6901-ZRO2 20,21 € 1
THE RANGE
LINKED PRODUCTS
Plastic deep groove ball bearing
Material: Plastic - glass balls material

Plastic deep groove ball bearing
Material: Plastic - balls material : stainless steel

Deep groove ball bearing
Material: Stainless steel
Type: With metal shields
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| Q6000-ZRO2| Q6001-ZRO2| Q6002-ZRO2| Q6003-ZRO2| Q6004-ZRO2| Q6005-ZRO2| Q6006-ZRO2| Q6007-ZRO2| Q6008-ZRO2| Q608-ZRO2| Q609-ZRO2| Q6200-ZRO2| Q6201-ZRO2| Q6202-ZRO2| Q6203-ZRO2| Q6204-ZRO2| Q6205-ZRO2| Q6206-ZRO2| Q6207-ZRO2| Q6208-ZRO2| Q628-ZRO2| Q6300-ZRO2| Q6301-ZRO2| Q6302-ZRO2| Q6303-ZRO2| Q6304-ZRO2| Q6802-ZRO2| Q6803-ZRO2| Q6804-ZRO2| Q6805-ZRO2| Q6806-ZRO2| Q6900-ZRO2| Q6901-ZRO2
https://shop.hpceurope.com/pdf/frPDFauto/Qroulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..