Home SHOP Conveyors and housing Conveyor partsBall transfer units Ball transfer unit in blue certified plastic

Ball transfer unit in blue certified plastic NEW

- Suitable for foodstuff sector
- Load ball Stainless steel
- Type Flange mounting

Plastic ball mounting ball transfer unit

- The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector

- Press-in assembly

- Conveying speed up to 1.5 m/s

- Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011

- Material :

Housing and cap POM

Bearing ball stainless steel

Load ball stainless steel

- Temperature range: -30 °C to +50 °C

(up to +30°C with plastic load balls)


Advantages

- The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edge

- The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units
From 19,61 € (excl VAT)
Discount
Qty +1  +6 +20 +30 
Disc.List -10% -15 % on request 
Part n° Price (excl VAT) Stock Order
BPPE15-24/SS/BLU 19,61 € 1
BPPE22-36/SS/BLU 34,83 € 1
BPPE30-45/SS/BLU 50,77 € 1
BPPE45-62/SS/BLU 156,40 € 1
THE RANGE
LINKED PRODUCTS
Ball transfer unit push fit
For load: Light
Material: Plastic
Type: Flange mounting
Ball transfer unit push fit
For load: Light
Material: Steel body, steel balls
Type: Flush fitting
Ball transfer unit push fit
For load: Light
Material: Stainless steel body, stainless steel balls
Type: Flush fitting
Ball transfer unit push fit
For load: Heavy
Material: Steel body, steel balls
Type: Flush fitting with flange

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BPPE15-24/SS/BLU| BPPE22-36/SS/BLU| BPPE30-45/SS/BLU| BPPE45-62/SS/BLU
BPPE
https://shop.hpceurope.com/pdf/frPDFauto/BPPEBLU.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..