Home SHOP Mechanical drive Locking systemsQuarter-turn fasteners and accessories Quarter-turn clamp lock

Quarter-turn clamp lock

- Type Plastic or stainless steel button

Quarter-tour lock with handle

- Quarter-tour lock with handle

- Locking element

- Materials:

Nickel-plated steel body

Steel pins

Button in black glass fiber reinforced PA or stainless steel

- Working T°:

Plastic button +130°C max.

Stainless steel button +200°C max.


Advantages

- Allows locking or unlocking without tools and without quarter-tour screws.

- Lock On/Off display.

- Saves time by avoiding the handling of tools.


Infos

- The M2 or M3 fixing screws are supplied

- Mounting option A for 6mm to 12 mm plates.

- Mounting option B for 12 to 20mm plates.

- The specified forces apply only for use with the VQT-PLQ sleeves.


Accessories

- Clamping plates VQT-PLQ
From 53,82 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
VQT5-15/PA 53,82 € 1
VQT8-17/PA 55,33 € 2
VQT8-23/PA 55,33 € 1
VQT5-15/SS 67,63 € 1
VQT8-17/SS 70,72 € 1
VQT8-23/SS 70,72 € 1
THE RANGE
LINKED PRODUCTS
Quarter-turn clamp lock - Clamping plate
Type: Flush mounting

Quarter-turn clamp lock - Clamping plate
Type: Wall mounting

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| VQT5-15/PA| VQT8-17/PA| VQT8-23/PA| VQT5-15/SS| VQT8-17/SS| VQT8-23/SS
VQT
https://shop.hpceurope.com/pdf/frPDFauto/VQT.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..