Home SHOP Industry sectors ScrewsWashers Hygienic Usit® Sealing washer Hygienic Usit®

Sealing washer Hygienic Usit®

- Material Stainless steel - Blue EPDM

Sealing washer for Hygienic Usit® screws

- Flat metal gasket with elastomer bead for cavity-free, static sealing of screwed connections.

- Material:

Stainless steel 1.4404 (316L)

Rubber seal: 75 Fluoroprene XP 45, blue


Advantages

- The sealing washer ensures there is no risk of any cavities within a screwed connection.

- Residues or cleaning liquids cannot not settle unnoticed thus avoiding any contamination by germs or bacteria


Use

- Even if, when tightening the screw connection, the elastomer bead cannot be overloaded by the integrated stainless-steel washer, any material will arrive sooner or later at the end of useable life. Fragments could then be

found in foodstuffs. The sealing materials used and the colours used make it easy to detect these unwanted elements


Applications

- For special requirements, such as very greasy and corrosive liquids or very high temperatures, which can occur for example, during cleaning operations
From 12,09 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
RDE-4B/HUSS 12,25 € 1
RDE-5B/HUSS 12,09 € 1
RDE-6B/HUSS 12,71 € 1
RDE-8B/HUSS 16,24 € 1
RDE-10B/HUSS 18,82 € 1
RDE-12B/HUSS 19,50 € 1
RDE-16B/HUSS 29,62 € 1
THE RANGE
LINKED PRODUCTS
Wing screw Hygienic Usit®
Material: Stainless steel

Clamping lever Hygienic Usit® - male
Material: Stainless steel
Version: With male thread and collar
Clamping lever Hygienic Usit® - female
Material: Stainless steel
Version: With female thread and collar plate
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| RDE-4B/HUSS| RDE-5B/HUSS| RDE-6B/HUSS| RDE-8B/HUSS| RDE-10B/HUSS| RDE-12B/HUSS| RDE-16B/HUSS
RDE
https://shop.hpceurope.com/pdf/frPDFauto/RDE-B.pdf
https://shop.hpceurope.com/docTech/an/hygienicTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..