Home SHOP Conveyors and housing HandlingCastors Swivel castor with central hole

Swivel castor with central hole INOX

- Type Stainless steel - Polyamide - with double brake
- Load up to 600kg
- Secured Yes

Industrial wheel suitable for loads up to 600kg

- Swivel system uses two ball races

- Swivel castor with double locks:

simple to lock/unlock using foot operated pedal

- Smooth central bore

- Materials:

Top plate: pressed stainless steel sheet

Polyamide wheel (see RPC)

Working temperature range: - 30°C to + 80°C


Advantages

- Light

- Will not mark or stain floor

- Low rolling resistance

- For solid, hard floors

- Ideal for use in wet and dirty environments (fish markets, butcher shops, canneries)
From 40,27 € (excl VAT)
Discount
Qty +1  +5 +15 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
RPC80/TC/PDB/SS 40,27 € 2
RPC100/TC/PDB/SS 42,43 € 2
RPC125/TC/PDB/SS 49,77 € 1
RPC150/TC/PDB/SS 101,20 € 1
RPC160/TC/PDB/SS 108,66 € 1
RPC200/TC/PDB/SS 121,48 € 1
THE RANGE
LINKED PRODUCTS
Stem support for caster
Type: For swivel caster with central hole

Wheel
Material: Polyamide
Load: For loads up to 600Kg
Swivel castor with central hole
Type: Steel - grey rubber - with double brake
Load: up to 110kg
Secured: Yes
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| RPC80/TC/PDB/SS| RPC100/TC/PDB/SS| RPC125/TC/PDB/SS| RPC150/TC/PDB/SS| RPC160/TC/PDB/SS| RPC200/TC/PDB/SS
RPC
https://shop.hpceurope.com/pdf/frPDFauto/RPCtcss.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..