Home SHOP Conveyors and housing Modular structuresFasteners Fastener for aluminium profile

Fastener for aluminium profile

- Type Standard fastener


Profile assembly.

- Suitable for loads up to 18000N

- Can be used to securely join all profile types

- Forms very efficient anti-twist joint

- Materials:

M8x50mm CHC screw: electroplated steel

Locking plate: electroplated steel


Uses

- For heavy or vibrating loads


Assembly

- Drill a stepped hole (Ø9, Ø15) at the required

position

- Slide the screw locking plate in the slot

- Pass the end of the screw through the first

profile (1), the locking plate and then into the

central hole of the second profile (2) which was

previously tapped (M8 x 25mm) and tighten.
From 2,94 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
PRF-FIX-STD 2,94 € 2
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 19 x 32 mm

Standard stainless steel profile
Section: 45 x 45 mm
Shape: standard
Universal fastener for aluminium profile
Type: Universal

Standard aluminium profile
Section: 45 x 45 mm - R90°

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

All products on hpceurope.com Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PRF-FIX-STD
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_FIX_STD.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..