Male rod ends

- Material Stainless steel / PTFE
- Thread right hand
- Type Male


- Male threaded rod end

- Axial static load = 0.2 x radial static load

- Materials:

Housing: stainless steel 303

Insert: stainless steel 303

Sphere: stainless steel 420

Coating UNIFLON®

between ring and ball


Advantages

- Long life expectancy

- Low friction

- No maintenance required

- Corrosion resistant


Uses

- Oscillating movement in hostile environments (water, salt, dampness, other difficult atmospheric conditions...)
From 169,58 € (excl VAT)
Discount
Qty +1  +10 +24 
Disc.List -20% on request 
Part n° Price (excl VAT) Stock Order
SME10.45 202,33 € 1
SME12.45 230,76 € 1
SME14.45 384,04 € 1
SME16.45 428,58 € 1
SME18.45 704,62 € 1
SME5.45 230,52 € 1
SME6.45 190,08 € 2
SME8.45 169,58 € 2
THE RANGE
LINKED PRODUCTS
Male rod ends DIN ISO12240-4
Material: Stainless steel / bronze - Economy range
Thread: right hand
Type: Male
Male rod ends DIN ISO12240-4
Material: Steel / bronze
Thread: left hand
Type: Male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| SME10.45| SME12.45| SME14.45| SME16.45| SME18.45| SME5.45| SME6.45| SME8.45
SME
https://shop.hpceurope.com/pdf/frPDFauto/SME.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..