Home SHOP Gears Sprockets and chainsChain tensioners Roll-Ring® chain tensioner

Roll-Ring® chain tensioner

- Type Roll-Ring® Self-adjusting
- Material polymer
- Info Self lubricating


- Easily installed

- Uses the space between two drive sprockets

- Self positioning

- Dampens vibration

- Self lubricating

- Working temperature: -20°C to +70°C

(except RLR20-030: -4°C to +40°C)

- Normal resistance to UV radiation

- Material: polymer


Use

- Multiple tensioners can be used in series on long

chains or in parallel on multiple chains

- On triple chains, tensioners are only needed on

inner and outer strands


Advantages

- Works equally as well on vertically or diagonally mounted chains

- Does not require fixing or special installation
From 108,54 € (excl VAT)
Discount
Qty +1  +6 +21 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RLR05-030 134,57 € 2
RLR06-030 116,60 € 2
RLR06-036 158,96 € 2
RLR08-026 108,54 € 2
RLR08-030 125,27 € 2
RLR08-034 141,95 € 2
RLR10-026 132,30 € 2
RLR10-030 152,22 € 1
RLR10-034 174,62 € 1
RLR12-026 161,67 € 2
RLR12-030 186,63 € 2
RLR16-026 197,03 € 1
RLR16-030 227,54 € 1
RLR20-030 348,05 € 1
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Single chain supplied by the metre
Material: Stainless steel
Pitch: 9.52 à 19.05mm (DIN 8187)
Automatic chain tensioner
Type: With stainless steel sprocket

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ... All products on hpceurope.com
| RLR05-030| RLR06-030| RLR06-036| RLR08-026| RLR08-030| RLR08-034| RLR10-026| RLR10-030| RLR10-034| RLR12-026| RLR12-030| RLR16-026| RLR16-030| RLR20-030
RLR
https://shop.hpceurope.com/pdf/frPDFauto/RLR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..