Home SHOP Mechanical drive ScrewsSelf tapping steel inserts Self tapping steel insert

Self tapping steel insert

- Material Steel
- For hard material


- Self tapping insert with fine external thread

- Material: chromed zinc steel


Applications

- For use with aluminium or other non ferrous metals, thermoplastics and hardwoods


Mounting

- Mount the insert in a plain hole with the aid of the Insertion tool INS-TOOL, a tap, a drill fitted with a threaded head or an automatic

threading machine.

- The insert should be installed in such a way that the thread/slot cuts its own thread

- For soft material the initial hole should be drilled at the minimum recommended size, for a hard material, at the maximum

recommended size


Info

- Sold by wallet
From 11,57 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +40 
Disc.List -5% -10 % -15% on request 
Part n° Price (excl VAT) Stock Order
INS300-M10/B 34,21 € 2
INS300-M12/B 41,13 € 2
INS300-M3/B 11,57 € 2
INS300-M4/B 15,77 € 2
INS300-M5/B 17,40 € 2
INS300-M6/B 20,71 € 2
INS300-M8/B 25,53 € 2
THE RANGE
LINKED PRODUCTS
Self tapping brass insert
Material: Brass
For: Plastics
Self tapping stainless steel insert
Material: Stainless steel
For: Hard material
Self tapping stainless steel insert
Material: 316 stainless steel
For: Hard material in hostile environments
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| INS300-M10/B| INS300-M12/B| INS300-M3/B| INS300-M4/B| INS300-M5/B| INS300-M6/B| INS300-M8/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..