Flanged polymer bush

- Material Universal polymer
- Type Flanged


- Material: iglidur® J

- Yellow

- Working temperature: -50°C to +90°C

(+60°C ideal, +120°C for short periods)

- Max. continuous speed:

Rotating 1.5 m/s

Oscillating 1.5 m/s

Linear 8 m/s

- Pressure resistance:

at +20°C 35 N/mm2 (ideally 2 N/mm2)

- Friction coefficient

dry 0.06-0.18

greased 0.09

water/oil 0.04

- Not sold individually, please contact us for details


Assembly

- Recommended assembly tolerances shaft h9, housing bore-size H7

- Shaft treated 50 HRc, surface finish 0.8-2 µm


Options

- Bore diameter up to 70mm
From 5,90 € (excl VAT)
Discount
Qty +1  +10 +25 +50 +100 +200 +500 
Disc.List -10% -25 % -40% -50% -60% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° Price (excl VAT) Stock Order
JFM0304-05 5,90 € 2
JFM0405-06 5,90 € 2
JFM0507-05 5,90 € 2
JFM0608-06 6,03 € 2
JFM0608-10 6,03 € 2
JFM0810-06 6,03 € 2
JFM0810-08 6,25 € 2
JFM0812-06 6,89 € 2
JFM1012-05 6,35 € 2
JFM1012-09 6,48 € 1
JFM1012-12 6,48 € 2
JFM1012-15 6,51 € 2
JFM1214-09 6,81 € 2
JFM1214-12 6,88 € 2
JFM1214-15 7,01 € 2
JFM1416-12 7,44 € 1
JFM1416-17 7,44 € 2
JFM1521-20 9,62 € 1
JFM1618-17 7,59 € 2
JFM1820-22 8,20 € 2
JFM2023-21 8,52 € 1
JFM2528-21 9,00 € 2
THE RANGE
LINKED PRODUCTS
Cylindrical polymer bush
Material: Universal polymer
Type: Cylindrical

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| JFM0304-05| JFM0405-06| JFM0507-05| JFM0608-06| JFM0608-10| JFM0810-06| JFM0810-08| JFM0812-06| JFM1012-05| JFM1012-09| JFM1012-12| JFM1012-15| JFM1214-09| JFM1214-12| JFM1214-15| JFM1416-12| JFM1416-17| JFM1521-20| JFM1618-17| JFM1820-22| JFM2023-21| JFM2528-21
JFM
https://shop.hpceurope.com/pdf/frPDFauto/JFM.pdf
https://shop.hpceurope.com/docTech/an/TechCoussinetPolymere.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..