Cam follower

- Type Standard - steel
- Profile Crowned


- Axle mounted cam follower

- With synthetic rubber joints placed

in the external ring

- Easy assembly with allen key

(except for existing stock of older version)

- Diameter of housing 3 to 30mm, tolerance H7

- Material: carbon steel


Info

- (1) Max speed when lubricated with

grease. For oil lubrication, the max speed

is 30% higher. For cam followers with

seals, the max speed is equivalent to 80%

of this value.

- All the followers come with grease nipples:

at the end of the axle on the roller side, on

the threaded side, and on the cylindrical

section, except for those models marked

* which only have one hole on the roller

side.

- Information given for the rails apply to all

cam follower models.

From 27,73 € (excl VAT)
Discount
Qty +1  +6 +10 +20 
Disc.List -20% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
CF10-1UUR 32,35 € 2
CF10UUR 30,50 € 2
CF12-1UUR 40,55 € 1
CF12UUR 38,44 € 2
CF16UUR 45,48 € 2
CF18UUR 53,60 € 1
CF20-1UUR 71,60 € 1
CF20UUR 70,24 € 1
CF24-1UUR 115,28 € 1
CF24UUR 103,16 € 2
CF30-1UUR 176,73 € 1
CF30-2UUR 177,92 € 1
CF30UUR 150,53 € 1
CF6UUR 27,73 € 2
CF8UUR 28,92 € 2
CF3UUR 39,63 € 1
CF4UUR 36,39 € 2
CF5UUR 32,71 € 2
THE RANGE
LINKED PRODUCTS
Miniature cam follower
Type: Miniature
Profile: Caged

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC Click & Search
| CF10-1UUR| CF10UUR| CF12-1UUR| CF12UUR| CF16UUR| CF18UUR| CF20-1UUR| CF20UUR| CF24-1UUR| CF24UUR| CF30-1UUR| CF30-2UUR| CF30UUR| CF6UUR| CF8UUR| CF3UUR| CF4UUR| CF5UUR
CF
https://shop.hpceurope.com/pdf/frPDFauto/CF.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..