- Type from 0.43 to 1.15 - Inline - Max. input speed 4000rpm
-Ratios from 1:1 to 625:1 (Other ratios available on request) - Output backlash: N/A - Max. input speed: 4000 rpm - Materials: casing: anodised aluminium and black delrin input & output: unhardened steel - Weight: 0.17 kg - Keyway conforms to DIN 6885 XJ Gearbox - Please send us the dimensions of the front face of your motor - The overall length depends on the adaptor plate