Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot Ø103

Articulated foot Ø103

- Diameter Ø 103
- Spindle material Steel
- Type Load up to 25 000N

Levelling foot

- Articulated foot

- Non slip base

- Materials:

Base: Black glass reinforced polyamide

(Shore hardness 70)

Rod: Zinc plated steel (nut not supplied)


Advantages

- Articulated rod allows auto-alignment with the ground

- Sole material ensures flexibility and grip


Info

- Values given for static loads will be reduced

in case of a vibrating load
From 19,00 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR105-16-150 22,85 € 1
PR105-16-225 28,16 € 2
PR105-16-75 19,00 € 2
PR105-20-125 19,25 € 2
PR105-20-200 22,83 € 2
PR105-20-250 28,16 € 2
PR105-24-125 19,25 € 2
PR105-24-200 22,83 € 2
PR105-24-250 28,16 € 1
THE RANGE
LINKED PRODUCTS
Combined bipod support base
Shape: Bipod support element with cross support

Bipod support base
Shape: Bipod support base

Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PR105-16-150| PR105-16-225| PR105-16-75| PR105-20-125| PR105-20-200| PR105-20-250| PR105-24-125| PR105-24-200| PR105-24-250
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR105.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..