Home SHOP Mechanical drive Wire rope fittingsWire ropes PVC covered galvanised steel cable

PVC covered galvanised steel cable -15% on price list 2024

- Material Galvanised steel with transparent PVC
- Type 7x7 or 7x19


- Steel cable sold in rolls with anti-UV transparent PVC coating

- Braiding

> Ø5mm : 1 + 6 strands of 7 wires

Ø6mm > : 1 + 6 strands of 19 wires


Applications

- Plastic reel

- Outdoor applications


Option

- 100m reels


Info

- Remove the PVC protection on the area concerned if cable is being crimped
From 26,73 € (excl VAT)
Discount
Qty +1  +3 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
CAB2-25/PVC   26,73 € 1
CAB3-25/PVC   38,08 € 1
CAB4-25/PVC   46,17 € 1
CAB6-25/PVC   98,33 € 1
THE RANGE
LINKED PRODUCTS
Standard wire thimble
Material: Steel
Type: For steel cable
Stainless steel wire thimble
Material: Stainless steel
Type: For stainless steel cable
Flat cable clamp
Material: Steel
Version: Single
Type: Flat
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure
| CAB2-25/PVC| CAB3-25/PVC| CAB4-25/PVC| CAB6-25/PVC
CAB
https://shop.hpceurope.com/pdf/frPDFauto/CABPVC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..