Home SHOP Mechanical drive Indexing and positioningIndexing plungers Indexing plunger

Indexing plunger

- Material steel class 5.8
- Type With lock nut / with slot

Manual indexing plunger

- Manual indexing bolt

- Exists in 4 different versions

- Materials:

Bolt: Glass reinforced polyamide

Body: Blackened steel (class 5.8)

Tip: Hardened steel

Spring: Steel

- Working temp: -50°C to +130°C

Uses

- Locating and indexing

- Pull to retract locking pin.

- Turn through 90° to retain (Models C + D)
From 16,63 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
SLB10-D   16,63 € 2
SLB12-D   18,74 € 2
SLB16-D   22,04 € 2
SLB20-D   22,05 € 2
THE RANGE
LINKED PRODUCTS
Indexing plunger - Spacer
Type: Spacer for SLB and SLBS index bolts
Material: Stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SLB10-D| SLB12-D| SLB16-D| SLB20-D
SLB
https://shop.hpceurope.com/pdf/frPDFauto/SLB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..