Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot Ø123

Articulated foot Ø123

- Diameter Ø 123
- Spindle material Steel
- Load Load: up to 35 000N

Levelling foot

- Articulated foot

- Non slip base

- Materials:

Base: Black glass reinforced polyamide (Shore hardness 70)

Rod: Zinc plated steel (nut not supplied)


Advantages

- Articulated rod allows auto-alignment with the ground

- Sole material ensures flexibility and grip


Accessories

- Extension for articulated foot PR125-ENT


Info

- Values given for static loads will be

reduced in case of a vibrating load
From 21,98 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR125-16-150 26,00 € 2
PR125-16-225 30,40 € 1
PR125-16-75 22,11 € 2
PR125-20-125 21,98 € 2
PR125-20-200 25,67 € 2
PR125-20-250 30,17 € 2
PR125-24-125 21,98 € 2
PR125-24-200 25,67 € 2
PR125-24-250 30,17 € 2
PR125-30-125 23,62 € 2
PR125-30-200 28,25 € 2
PR125-30-250 31,44 € 1
THE RANGE
LINKED PRODUCTS
Combined bipod support base
Shape: Bipod support element with cross support

Bipod support base
Shape: Bipod support base

Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N
Extension for articulated foot Ø123
For: articulated foot PR125

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PR125-16-150| PR125-16-225| PR125-16-75| PR125-20-125| PR125-20-200| PR125-20-250| PR125-24-125| PR125-24-200| PR125-24-250| PR125-30-125| PR125-30-200| PR125-30-250
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR125.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..