Home SHOP Mechanical drive IndicatorsMechanical digital position indicators Mechanical digital position indicator

Mechanical digital position indicator

- Display 5 numbers
- Max shaft size 20H7

5 digit display

- 5 digit display (red digit displays tenths, black digit displays hundredth), displays up to 99999

- Shaft driven position indicator

- 5 digit display to display and control a linear movement (or an angle) that is driven by a rotating control shaft.

- Non-flammable shock-proof polycarbonate housing

- Max temperature: 80 °C

- Coulor : orange

- Height of digits: 6 mm with

- Standard shaft hole 20H7, other holes

smaller than 20mm with reducing sleeve.


Avantages

- Interchangeable with the OP6 but with

a smaller, more compact shape.

- The overall height of the OP7 fitted with

the OP6-FL locking clamp is the same

as the OP6
From 72,86 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
OP7-A10-DX 72,86 € 1
OP7-A20-DX 72,86 € 1
OP7-A40-DX 72,86 € 1
OP7-A50-DX 72,86 € 1
OP7-A100-DX 72,86 € 1
OP7-B10-DX 72,86 € 1
OP7-B20-DX 72,86 € 1
OP7-B40-DX 72,86 € 1
OP7-B50-DX 72,86 € 1
OP7-B100-DX 72,86 € 1
OP7-A10-SX 72,86 € 1
OP7-A20-SX 72,86 € 1
OP7-A40-SX 72,86 € 1
OP7-A50-SX 72,86 € 1
OP7-A100-SX 72,86 € 1
OP7-B10-SX 72,86 € 1
OP7-B20-SX 72,86 € 2
OP7-B40-SX 72,86 € 1
OP7-B50-SX 72,86 € 1
OP7-B100-SX 72,86 € 1
THE RANGE
LINKED PRODUCTS
Reducing sleeve for OP indicators
Description: Reduction socket
For counter: OP6 and OP7
Numerical counter accessories
Description: Locking clamp

Numerical counter accessories
Description: Operating knob

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| OP7-A10-DX| OP7-A20-DX| OP7-A40-DX| OP7-A50-DX| OP7-A100-DX| OP7-B10-DX| OP7-B20-DX| OP7-B40-DX| OP7-B50-DX| OP7-B100-DX| OP7-A10-SX| OP7-A20-SX| OP7-A40-SX| OP7-A50-SX| OP7-A100-SX| OP7-B10-SX| OP7-B20-SX| OP7-B40-SX| OP7-B50-SX| OP7-B100-SX
OP
https://shop.hpceurope.com/pdf/frPDFauto/OP7.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..