l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Shoulder screws
Stainless steel shoulder screw ISO7379
Photographs are not contractual
Photographs are not contractual
CAD files
Stainless steel shoulder screw ISO7379
- Material Stainless steel ISO 7379
Product datasheet
From
33,71 €
(excl VAT)
Discount
Qty
+1
+5
+10
Disc.
List
-5%
on request
Reset filters
Part n°
Thread ØM
L
ØSL (f9)
B
H
AF
Qty per box
CAD
Price (excl VAT)
Stock
Order
HSS5-10/SS/B
M5
10
6
9,5
4,5
3
10
33,71 €
2
HSS5-12/SS/B
M5
12
6
9,5
4,5
3
10
36,32 €
2
HSS5-16/SS/B
M5
16
6
9,5
4,5
3
10
36,20 €
1
HSS5-20/SS/B
M5
20
6
9,5
4,5
3
10
42,43 €
2
HSS5-25/SS/B
M5
25
6
9,5
4,5
3
10
50,97 €
2
HSS5-30/SS/B
M5
30
6
9,5
4,5
3
10
54,60 €
2
HSS5-40/SS/B
M5
40
6
9,5
4,5
3
10
59,55 €
2
HSS6-12/SS/B
M6
12
8
11
5,5
4
10
38,67 €
2
HSS6-16/SS/B
M6
16
8
11
5,5
4
10
49,09 €
1
HSS6-20/SS/B
M6
20
8
11
5,5
4
10
50,54 €
1
HSS6-25/SS/B
M6
25
8
11
5,5
4
10
51,66 €
1
HSS6-30/SS/B
M6
30
8
11
5,5
4
10
47,55 €
2
HSS6-40/SS/B
M6
40
8
11
5,5
4
10
58,75 €
1
HSS6-50/SS/B
M6
50
8
11
5,5
4
10
71,21 €
2
HSS8-16/SS/B
M8
16
10
13
7
5
10
56,82 €
2
HSS8-20/SS/B
M8
20
10
13
7
5
10
58,67 €
2
HSS8-25/SS/B
M8
25
10
13
7
5
10
82,72 €
1
HSS8-30/SS/B
M8
30
10
13
7
5
10
53,71 €
1
HSS8-40/SS/B
M8
40
10
13
7
5
10
66,14 €
2
HSS8-50/SS/B
M8
50
10
13
7
5
10
77,14 €
1
HSS8-60/SS/B
M8
60
10
13
7
5
10
90,49 €
2
HSS8-70/SS/B
M8
70
10
13
7
5
10
101,19 €
1
HSS8-80/SS/B
M8
80
10
13
7
5
10
105,85 €
1
HSS10-16/SS/B
M10
16
12
16
9
6
5
34,57 €
2
HSS10-20/SS/B
M10
20
12
16
9
6
5
37,68 €
2
HSS10-25/SS/B
M10
25
12
16
9
6
5
39,41 €
1
HSS10-30/SS/B
M10
30
12
16
9
6
5
41,00 €
1
HSS10-40/SS/B
M10
40
12
16
9
6
5
46,85 €
2
HSS10-50/SS/B
M10
50
12
16
9
6
5
46,76 €
1
HSS10-60/SS/B
M10
60
12
16
9
6
5
47,22 €
1
HSS10-70/SS/B
M10
70
12
16
9
6
5
57,04 €
1
HSS10-80/SS/B
M10
80
12
16
9
6
5
62,23 €
1
HSS10-100/SS/B
M10
100
12
16
9
6
5
66,51 €
1
HSS12-30/SS/B
M12
30
16
18
11
8
5
64,36 €
1
HSS12-40/SS/B
M12
40
16
18
11
8
5
72,96 €
1
HSS12-50/SS/B
M12
50
16
18
11
8
5
88,85 €
1
HSS12-60/SS/B
M12
60
16
18
11
8
5
100,68 €
1
HSS12-70/SS/B
M12
70
16
18
11
8
5
110,86 €
1
HSS12-80/SS/B
M12
80
16
18
11
8
5
144,49 €
1
HSS12-100/SS/B
M12
100
16
18
11
8
5
163,60 €
1
HSS16-40/SS/B
M16
40
20
22
14
10
3
On request
1
HSS16-50/SS/B
M16
50
20
22
14
10
3
120,80 €
1
HSS16-60/SS/B
M16
60
20
22
14
10
3
111,05 €
1
HSS16-70/SS/B
M16
70
20
22
14
10
3
140,86 €
1
HSS16-80/SS/B
M16
80
20
22
14
10
3
167,13 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Shoulder screw stainless steel 416
Material: Pre-treated 416 stainless steel
Shoulder screw stainless steel 303
Material: Stainless steel 303
Shoulder screw ISO7379
Material: Hardened Steel class 12.9
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
| HSS5-10/SS/B| HSS5-12/SS/B| HSS5-16/SS/B| HSS5-20/SS/B| HSS5-25/SS/B| HSS5-30/SS/B| HSS5-40/SS/B| HSS6-12/SS/B| HSS6-16/SS/B| HSS6-20/SS/B| HSS6-25/SS/B| HSS6-30/SS/B| HSS6-40/SS/B| HSS6-50/SS/B| HSS8-16/SS/B| HSS8-20/SS/B| HSS8-25/SS/B| HSS8-30/SS/B| HSS8-40/SS/B| HSS8-50/SS/B| HSS8-60/SS/B| HSS8-70/SS/B| HSS8-80/SS/B| HSS10-16/SS/B| HSS10-20/SS/B| HSS10-25/SS/B| HSS10-30/SS/B| HSS10-40/SS/B| HSS10-50/SS/B| HSS10-60/SS/B| HSS10-70/SS/B| HSS10-80/SS/B| HSS10-100/SS/B| HSS12-30/SS/B| HSS12-40/SS/B| HSS12-50/SS/B| HSS12-60/SS/B| HSS12-70/SS/B| HSS12-80/SS/B| HSS12-100/SS/B| HSS16-40/SS/B| HSS16-50/SS/B| HSS16-60/SS/B| HSS16-70/SS/B| HSS16-80/SS/B
HSS
https://shop.hpceurope.com/pdf/frPDFauto/HSSss.pdf