l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
320700000
320700000
Home
SHOP
Conveyors and housing
Handling
Castors
Swivel castor with plate
Photographs are not contractual
Photographs are not contractual
CAD files
Swivel castor with plate
- Type Steel - rubber
-
Load up to 215kg
-
Secured No
Product Description
Industrial wheel suitable for loads up to 215kg
Product datasheet
Technical file
From
11,26 €
(excl VAT)
Discount
Qty
+1
+10
+30
Disc.
List
-5%
on request
Reset filters
Part n°
ØD
B
H
L
M
ØT
Admissible load (kg)
CAD
Price (excl VAT)
Stock
Order
RBN80/PL/P
80
34
109
110x85
80x60
8
75
11,26 €
2
RBN100/PL/P
100
35
126
110x85
80x60
8
100
12,43 €
2
RBN125/PL/P
125
38
153
110x85
80x60
8
125
14,91 €
1
RBN150/PL/P
150
40
180
110x85
80x60
8
150
18,21 €
2
RBN160/PL/P
160
38
180
135x110
105x80
11
150
27,57 €
1
RBN200/PL/P
200
47
241
135x110
105x80
11
215
35,29 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Swivel castor with plate
Type: Steel - Polyamide
Load: up to 600kg
Secured: No
Wheel
Material: Rubber tyre - Polypropylene rim
Load: For loads up to 215Kg
Swivel castor with double brake
Type: Steel - rubber
Load: up to 215kg
Secured: Yes
Wheel pivoting with plate
Material: Polyurethane - Aluminium rim (Free running)
Load: For loads up to 350Kg
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
| RBN80/PL/P| RBN100/PL/P| RBN125/PL/P| RBN150/PL/P| RBN160/PL/P| RBN200/PL/P
RBN
https://shop.hpceurope.com/pdf/frPDFauto/RBNpl.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf