Home SHOP Conveyors and housing HandlingCastors Swivel castor with double brake

Swivel castor with double brake

- Material Polyurethane - Aluminium rim (Free running)
- Load For loads up to 350Kg

Light industrial wheel for loads up to 350kg
From 35,41 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RURP80/PDB 35,41 € 2
RURP100/PDB 38,68 € 1
RURP125/PDB 43,31 € 1
RURP150/PDB 54,21 € 1
THE RANGE
LINKED PRODUCTS
Swivel castor with double brake
Type: Steel - Polyamide
Load: up to 600kg
Secured: Yes
Swivel castor with central hole
Type: Steel - rubber - with double brake
Load: up to 215kg
Secured: Yes
Wheel
Material: Polyurethane - Aluminium rim (Free running)
Load: For loads up to 350Kg
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RURP80/PDB| RURP100/PDB| RURP125/PDB| RURP150/PDB
RURP
https://shop.hpceurope.com/pdf/frPDFauto/RURp.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..