Home SHOP Conveyors and housing HandlingCastors Swivel castor with central hole

Swivel castor with central hole INOX

- Type Stainless steel - Polyamide
- Load up to 600kg
- Secured No

Industrial wheel suitable for loads up to 600kg
From 28,86 € (excl VAT)
Discount
Qty +1  +5 +15 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RPC100/TC/P/SS 30,90 € 1
RPC60/TC/P/SS 28,86 € 1
RPC80/TC/P/SS 30,24 € 1
RPC125/TC/P/SS 36,04 € 1
RPC150/TC/P/SS 67,03 € 1
RPC160/TC/P/SS 83,17 € 1
RPC200/TC/P/SS 88,67 € 1
THE RANGE
LINKED PRODUCTS
Stem support for caster
Type: For swivel caster with central hole

Wheel
Material: Polyamide
Load: For loads up to 600Kg
Swivel castor with central hole
Type: Steel - grey rubber
Load: up to 110kg
Secured: No
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RPC100/TC/P/SS| RPC60/TC/P/SS| RPC80/TC/P/SS| RPC125/TC/P/SS| RPC150/TC/P/SS| RPC160/TC/P/SS| RPC200/TC/P/SS
RPC
https://shop.hpceurope.com/pdf/frPDFauto/RPCtcss.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..